In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:01
Rosemount 936 Open Path Toxic Gas Detectors provide continuous monitoring for toxic gases including hydrogen sulfide (H2S) gas or ammonia (NH3) gas. These toxic gas detectors work in harsh environments where dust, fog, rain, snow or vibration can cause a high reduction of signal. Plus, they are equipped with heated optics, reducing the effect of icing, snow and condensation. And they are solar blind, making them highly immune to false alarms. This toxic gas detector utilizes ultraviolet technology and has a long range detection up to 200 ft. (60 m). Worldwide approvals are available. Learn more at www.emerson.com/RosemountGasDetection.
Kathryn Hausman discusses about how the Rosemount 405A Compact Annubar designs solves the usual challenges of high installation cost and high energy loss cost in flowmeter technology.
2:03
"The SENTRONIC HD is a highly accurate, electronic proportional pressure control valve for sophisticated applications in pneumatic control engineering. By highly accurate, we mean a control deviation of less than 0.25 %...
2:05
QSWP of Saudi Aramco is the biggest Sea Water Injection Plant is the world. For process control and monitoring Delta V DCS System is used. One area of QSWP “Old Treatment Modules” had very high nuisance Equipment Trips. To resolve this problem....
33:05
Jim Elchook demonstrates how the Rosemount® 5300 high pressure, high temperature guided wave radar transmitter can improve heater and condenser level measurements in power plants while reducing operating and maintenance costs.
1:55
To meet today’s high demand for aerosol products, assembly lines must produce copious volumes in a wide variety of packaging, while upholding high standards of safety and quality. The Rosemount CT2211 Aerosol Microleak Detection System is an ...
3:41
An explanation about how power preservation and load shedding keeps critical assets running and delivers high availablity to the entire plant. Remote breaker control, high Speed (‹100msec) load shedding, generator load control with reactive power...
3:07